• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Rubber Plate (2mmT) [with Adhesive] EA997XH-23

Rubber Plate (2mmT) [with Adhesive] EA997XH-23

【Product Specifications】
・Material-Natural rubber
・With adhesive
・Dim. (mm)…200 x 1,000
・Thickness…2mm

Part Number

Configured Part Number is shown.

EA997XH-23

Part Number
EA997XH-23
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA997XH-23 in the Rubber Plate (2mmT) [with Adhesive] EA997XH-23 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)