(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Chemical-Resistant Cabinet Double Door 880 x 380 x 1790

Chemical-Resistant Cabinet Double Door 880 x 380 x 1790

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Stainless steel chemical-resistant storage cabinet with a lock.
Powder-coated steel is used.
2 types of door are available, single door type and double door type.

Basic Specifications

  • External Dimensions(mm)
    880×380×1790
  • Effective inside dimensions(mm)
    810×355×1645
  • Type
    Double doors
  • Width
    830mm
  • Part number
    N-360R·OW
  • Weight
    43.4kg
  • Shelf Bracket Hole Pitch
    30mm
  • Shelf Plate Load-Bearing Capacity
    30 kg/sheet
  • Material
    Steel (powder coating)
  • Accessory
    Shelf board × 4 boards
  • Features
    With key
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 1-8317-11
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • External Dimensions(mm)
    880×380×1790
  • Effective inside dimensions(mm)
    810×355×1645
  • Type
    Double doors
  • Width
    830mm
  • Part number
    N-360R·OW
  • Weight
    43.4kg
  • Shelf Bracket Hole Pitch
    30mm
  • Shelf Plate Load-Bearing Capacity
    30 kg/sheet
  • Material
    Steel (powder coating)
  • Accessory
    Shelf board × 4 boards
  • Features
    With key

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)