(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Holder For Rectangle Mirror And Filter

Holder For Rectangle Mirror And Filter

【Product Specifications】
・Model number: KS-03
・Applicable element: Square mirror, filter
・Applicable element size (mm) (Width) 140 x (Thickness) 18
・Weight (g): 380
・Material: Aluminum (surface anodic oxide processing)
・Fixing method: Screw with tip resin and contact surface protection
・With stainless steel pole (φ12 x 60mm)

PDF

Part Number

Configured Part Number is shown.

3-5129-07

 
Part Number
3-5129-07
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 50 Day(s) or more

Loading...

  1. 1

Basic Information

Details Comes with stainless steel pole (⌀12 × 60 mm) Weight (g) 380 Part number KS-03
Materials Aluminum (Surface alumite treatment) Applicable element square mirror filter Applicable element size (mm) (Width) 140× (Thickness) 18
Fixing method Screws with resin tips/contact surface protection Product detail type For square mirror filters

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)