(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Trap Ball for Rotary Evaporator Upper Sliding Engagement TS29/42 Lower Sliding Engagement TS19/38

Trap Ball for Rotary Evaporator Upper Sliding Engagement TS29/42 Lower Sliding Engagement TS19/38

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Model number: 19/38
・Upper slide TS29/42
・Lower slide TS19/38
・Capacity: 200mL
・Sphere diameter: 80mm
・Material: Borosilicate glass

Basic Specifications

  • Part Number
    19/38
  • Lower Ground Glass Joint
    TS19/38
  • Sphere Diameter
    80mm
  • Materials
    Borosilicate glass
  • Upper Ground Glass Joint
    TS29/42
  • Capacity(mL)
    200
  • Product Detail Type
    Bottom ground glass joint, TS19/38
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 3-6165-02
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Part Number
    19/38
  • Lower Ground Glass Joint
    TS19/38
  • Sphere Diameter
    80mm
  • Materials
    Borosilicate glass
  • Upper Ground Glass Joint
    TS29/42
  • Capacity(mL)
    200
  • Product Detail Type
    Bottom ground glass joint, TS19/38

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)