(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PTFE Tape 25mm x 10m Thickness 0.13mm

PTFE Tape 25mm x 10m Thickness 0.13mm

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Model number: AFT1325
・Size (mm): 25mm x 10m
・Depth (mm): 0.13
・Material: Base material/PTFE (poly tetrafluoroethylene) film, Adhesive/silicon
・Allowable temperature limit: 200℃
・Adhesive power: 2.5N/10mm
・Tensile strength: 40N/10mm

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Tensile strength
    40N/10mm
  • Heat-resistant temperature
    200°C
  • Tape thickness(mm)
    0.13
  • Product Code
    AFT1325
  • Characteristic
    Heat-resistant, Chemical Resistant
  • Tape Width(mm)
    25
  • Adhesive
    Silicone-based
  • Adhesive strength
    2.5N/10mm
  • Tape length(m)
    10
  • Base Material
    Fluoropolymer
  • Maximum Operating Temperature(°C)
    151 to 200
  • Color detail
    Brown
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : 3-6609-03
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Tensile strength
    40N/10mm
  • Heat-resistant temperature
    200°C
  • Tape thickness(mm)
    0.13
  • Product Code
    AFT1325
  • Characteristic
    Heat-resistant, Chemical Resistant
  • Tape Width(mm)
    25
  • Adhesive
    Silicone-based
  • Adhesive strength
    2.5N/10mm
  • Tape length(m)
    10
  • Base Material
    Fluoropolymer
  • Maximum Operating Temperature(°C)
    151 to 200
  • Color detail
    Brown

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)