(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Suction Bottle 5mL

Suction Bottle 5mL

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Model number: 211917301
・Capacity (mL): 5
・Body diameter x height (mm): φ185 x 360
・Top inner diameter (mm): φ68
・Material: DURAN (R) (borosilicate glass)
・Thermal expansion coefficient: 33 x 10^-7℃ (20 - 300℃)
・USP (U.S. official) compliant
・Autoclavable (121℃)

Basic Specifications

  • Part Number
    211917301
  • Applicable regulations
    USP (United States Pharmacopeia) compliant
  • Materials
    DURAN (R) (Borosilicate glass)
  • Body Diameter × Height(mm)
    ø 185×360
  • Thermal expansion coefficient
    33×10⁻⁷°C(20 to 300°C)
  • Capacity(L)
    5
  • Product Detail Type
    5L
  • Features
    Autoclavable (121°C)
  • Inner Diameter of Upper Section(mm)
    ø 68
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 3-7116-02
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Part Number
    211917301
  • Applicable regulations
    USP (United States Pharmacopeia) compliant
  • Materials
    DURAN (R) (Borosilicate glass)
  • Body Diameter × Height(mm)
    ø 185×360
  • Thermal expansion coefficient
    33×10⁻⁷°C(20 to 300°C)
  • Capacity(L)
    5
  • Product Detail Type
    5L
  • Features
    Autoclavable (121°C)
  • Inner Diameter of Upper Section(mm)
    ø 68

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)