(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Suction Bottle 15mL

Suction Bottle 15mL

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Model number: 211918803
・Capacity (mL): 15
・Body diameter x height (mm): φ255 x 500
・Top inner diameter (mm): φ70
・Material: DURAN (R) (borosilicate glass)
・Thermal expansion coefficient: 33 x 10^-7℃ (20 - 300℃)
・USP (U.S. official) compliant
・Autoclavable (121℃)

Basic Specifications

  • Part Number
    211918803
  • Applicable regulations
    USP (United States Pharmacopeia) compliant
  • Materials
    DURAN (R) (Borosilicate glass)
  • Body Diameter × Height(mm)
    ø 255×500
  • Thermal expansion coefficient
    33×10⁻⁷°C(20 to 300°C)
  • Capacity(L)
    15
  • Product Detail Type
    15L
  • Features
    Autoclavable (121°C)
  • Inner Diameter of Upper Section(mm)
    ø 70
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 3-7116-04
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Part Number
    211918803
  • Applicable regulations
    USP (United States Pharmacopeia) compliant
  • Materials
    DURAN (R) (Borosilicate glass)
  • Body Diameter × Height(mm)
    ø 255×500
  • Thermal expansion coefficient
    33×10⁻⁷°C(20 to 300°C)
  • Capacity(L)
    15
  • Product Detail Type
    15L
  • Features
    Autoclavable (121°C)
  • Inner Diameter of Upper Section(mm)
    ø 70

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)