• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Hot Plate (NINOS) ND-3LA 300℃ 400 x 300mm

Hot Plate (NINOS) ND-3LA 300℃ 400 x 300mm

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

【Product Specifications】
・Model number: ND-3LA
・Highest temperature (℃): 300
・Plate size (mm): 400 x 300
・Plate size (mm): 400 x 300
・Temperature settings range: Room temperature +10 - 300℃
・Temperature settings: Digital input type
・Temperature distribution width: 4℃ (*temperature distribution width is indoor environment 25℃ (no wind, no load, using internal sensor), Reference value when setting to 200℃. )
・Temperature control system: Microcomputer type PID control system, ON/OFF control system
・Temperature display system: LCD digital display (setting/measurement temperature simultaneous display, heater output bar graph display)
・Internal temperature sensor: K class thermocouple
・Safety device: Self-diagnosis function (Upper or lower limit temperature abnormality detection, heater abnormality detection, sensor abnormality detection), abnormal heating preventive device (thermostat), overcurrent fuse
・Heater capacity: 1430W
・Additional function: Timer function: Setting range/1 minute - 99 hours 59 minutes (1 minute unit), Program function: Number of steps/maximum 8 steps, repeat times/maximum 9999 times, Setting resolution/temperature 0.1℃, time 1 minute, Communication function: PC output (USB), External temperature sensor supported, Upper or lower limit temperature alarm, Alarm signal output, Settings value memory function, Key lock function, Auto-tuning function
・Top board material: Aluminum (ceramic coating)
・Size: 470 x 410 x 101mm
・Power supply: 100VAC 50/60Hz
・Power cord length: Approx 2m
・Plug shape: Put images of shape
・*Demonstration equipment 1-4601-31, 32, 41, 42 are available.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : 1-4601-41
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)