(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ceramic Digital Hot Plate 350℃ 400 x 300mm

Ceramic Digital Hot Plate 350℃ 400 x 300mm

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Model number: CHP-400DF
・Highest temperature (℃): 350
・Plate size (mm): 400 x 300
・Type: Digital
・Material: Plate/ceramic, Body/aluminum die cast (heat-resistant coating)
・Temperature control system: PID control by K thermocouple sensor
・Heater capacity: 1400W
・Safety device: Over current fuse, internal temperature fuse, high temperature warning display function
・Power supply: 100VAC 50/60Hz
・Size: 420 x 415 x 104mm
・Weight: 6kg
・*Demonstration equipment -41 is available.

Basic Specifications

  • Heater capacity(W)
    1400
  • Power Supply
    100V
  • Size
    420×415×104mm
  • Type
    Digital
  • Hot Plate Size(mm)
    380×280
  • Weight
    6 kg
  • Product Detail Type
    (Digital type) 350°C 400 × 300 mm
  • Part Number
    CHP-400DF
  • Plate size(mm)
    400×300
  • Temperature control method
    PID control by K thermocouple
  • Materials
    Plate: ceramic; main body: die-cast aluminum (Heat-resistant painting)
  • Maximum temperature(°C)
    350
  • Safety device
    Overcurrent Fuse / Internal Thermal Fuse / High-Temperature Warning Indication Function
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 1-9387-43
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Heater capacity(W)
    1400
  • Power Supply
    100V
  • Size
    420×415×104mm
  • Type
    Digital
  • Hot Plate Size(mm)
    380×280
  • Weight
    6 kg
  • Product Detail Type
    (Digital type) 350°C 400 × 300 mm
  • Part Number
    CHP-400DF
  • Plate size(mm)
    400×300
  • Temperature control method
    PID control by K thermocouple
  • Materials
    Plate: ceramic; main body: die-cast aluminum (Heat-resistant painting)
  • Maximum temperature(°C)
    350
  • Safety device
    Overcurrent Fuse / Internal Thermal Fuse / High-Temperature Warning Indication Function

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)