• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Mobile Easy Cart (Tall Type/Wide 32) Pink 4 Stages

Mobile Easy Cart (Tall Type/Wide 32) Pink 4 Stages

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Model number: ME32K
・Color: Pink
・Number of stages: 4 stages
・Drawer: None
・Guard frame: None
・Size (mm): 645 x 447 x 1125
・Shelf board spacing (mm) (upper stage/lower stage): 260/260/260
・Weight (kg): 9.5
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 552 x 403mm
・Internal dimensions of drawers: 485 x 390 x 95mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers) *K type has no casters
・Withstand load: 50kg/stage
・Assembling type

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : 3-6644-10
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)