(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ultrasonic Cleaner (Single-Frequency) 13L

Ultrasonic Cleaner (Single-Frequency) 13L

Standard Unit Price:
-
Days to Ship :
Quote

【Product Specifications】
・Model number: MCS-13
・External dimensions (mm): 395 x 400 x 310
・Chamber dimensions (mm): 330 x 300 x 150
・Tank capacity (L): 13
・Tank capacity: Approximately 13L
・Material: Body/stainless steel (SUS201), PP (polypropylene), Tank/stainless steel (SUS304)
・Display: LCD (liquid crystal)
・Oscillation circuit: Self-oscillation method
・Oscillator: BLT (bolt tightening Langevin)
・Output: 300W
・Oscillation frequency: 40kHz
・Heater capacity: 400W
・Power/power cord: 100VAC 50/60Hz/1.8m (3P plug)
・Frequency switching function: ?
・Additional functions: Heater function (settings range: Room temperature - 80℃/1℃ unit), Timer function (settings range: 1 - 99 minutes/1 minute unit), Degas function
・Safety function: Overcurrent prevention, Heater overheating prevention, Overload prevention
・Drainage: Manual drainage valve
・Accessories: Cleaning basket x 1 piece, Cover (SUS201) x 1 piece, Hose nipple x 1 piece
・Weight: Approx 12kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : 3-6746-05
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)