• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
ESD Shield Bag Shield Bag 130 x 200 x 0.076

ESD Shield Bag Shield Bag 130 x 200 x 0.076

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Model number: 758ST058
・Product name: Shield bag
・Size (about mm): 130 x 200 x 0.076
・Material: Polyester, aluminum, PE (polyethylene)
・Light transmittance: 40%
・Surface resistance value: 10^12Ω or less/□
・Burst strength: Shield bag/340Ps/m2,
・Quantity: 1 box (100 sheets)
・With zipper *The one that comes with adhesive seal is not sealed type
・Thickness: 0.076mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : 3-6922-03
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)