(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Hull Cell Test Equipment Replacement Cathode Plate Copper B-60-P05【100 Pieces Per Package】

Hull Cell Test Equipment Replacement Cathode Plate Copper B-60-P05

【Product Specifications】
・Model number: B-60-P05
・Replacement negative plate, copper (100 pieces)
・Size: 67 x 100 x 0.3mm
・10A15 type set

PDF

Part Number

Configured Part Number is shown.

1-1737-19

 
Part Number
1-1737-19
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications Replacement cathode plate copper (100 pcs.) Details 10 A15 type set Size (mm) 67×100×0.3mm
Product Detail Type Replacement cathode plate copper Part Number B-60-P05

Please check the type/dimensions/specifications of the part 1-1737-19 in the Hull Cell Test Equipment Replacement Cathode Plate Copper B-60-P05 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)