(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Zoom Stereomicroscope (With LED Lighting) CP745 3 Eyes

Zoom Stereomicroscope (With LED Lighting) CP745 3 Eyes

【Product Specifications】
・Model number: CP745LED Trinocular
・3 eyes type
・Eyepiece lens: 10 times (WF10x)
・Lens barrel type: Obliquing angle 45°
・Eye width adjustment range: 55 - 75mm
・Operation distance: 100mm
・Zoom ratio: 1: 6.4
・Actual field of view diameter: φ20mm
・Stage, diameter: PMMA (acrylic) product, φ82mm
・Lighting: LED
・Lighting power supply: AC90V - 240V 50/60Hz
・Power cord length: 1.3m (3P plug)
・Main unit size: 250 x 300 x 490mm
・Weight: 10kg
・Total magnification: 7 - 45 x

PDF

Part Number

Configured Part Number is shown.

1-1925-02

 
Part Number
1-1925-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Product Detail Type CP745 Trinocular Weight (kg) 4.5 kg Total magnification 7 to 45×
Eyepieces 10 times (WF10 ×) Details Zoom Ratio: 1:6.4 Operating distance (mm) 100mm
Lens Barrel Type Tilt Angle 45° Interpupillary Adjustment Range 55 to 75mm Lighting LED
Power cord length 1.3 m (3P plug) Specifications Trinocular type Main Body Size 250×300×490mm
Actual Field of View Diameter ø 20mm Power Supply 100 V to 240 V AC 50/60 Hz Stage/diameter Made of PMMA (acrylic), ⌀82 mm

Please check the type/dimensions/specifications of the part 1-1925-02 in the Zoom Stereomicroscope (With LED Lighting) CP745 3 Eyes series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)