(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

K Thermocouple SP-1-100-SMP

K Thermocouple SP-1-100-SMP

【Product Specifications】
・Model number: SP-1-100-SMP
・With miniature connector
・Sheath size: φ1 x 100mm
・Regular limit temperature: 250℃
・Material: Sheath/stainless steel (SUS304), Lead wire coating/PI (polyimide)
・Lead wires diameter: φ0.7mm
・Length: 1m

PDF

Part Number

Configured Part Number is shown.

1-2511-03

 
Part Number
1-2511-03
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications With miniature connector Manufacturer Model Number SP-1-100-SMP Part number SP-1-100-SMP
Overall length 1m Sheath size ø 1×100mm Upper temperature limit 250°C
Lead diameter ø 0.7mm Material Sheath part/stainless steel (SUS304), lead wire coating/PI (Polyimide)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)