• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 7:00 sampai dengan 19:00 pada tanggal 26/5/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 19:00 (WIB) 26/5/2019. We apologize for the inconvenience.

Loupe Stand 1.8 Times Lens Size φ140mm BE-S3-MA1

Loupe Stand 1.8 Times Lens Size φ140mm BE-S3-MA1

【Product Specifications】
・Model number: BE-S3-MA1
・Lens size (mm): φ140
・Magnification: 1.8 x
・Lens structure: Aspheric surface convex lens (multicoating/multi-layer coating to reduce light reflection, scratch resistant coating, water-repellent coating)

Part Number

Configured Part Number is shown.

1-2564-04

Part Number
1-2564-04
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-2564-04 in the Loupe Stand 1.8 Times Lens Size φ140mm BE-S3-MA1 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)