(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pycnometer (Specific Gravity Cup) 290/I

Pycnometer (Specific Gravity Cup) 290/I

Standard Unit Price:
-
Days to Ship :
25 Day(s) or more

【Product Specifications】
・Model number: 290/I
・Capacity: 100mL
・Material: Aluminum
・Standards: ISO2811, DIN53217, JIS K5600
・Specific gravity cup

Basic Specifications

  • Product Type
    Inspection and Measuring Instruments
  • Capacity(ml)
    100
  • Material
    Aluminum
  • Type
    Specific gravity cup
  • Manufacturer Model Number
    290/I
  • Standard
    ISO2811·DIN53217·JIS K 5600
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
25 Day(s) or more
-

Part Number : 1-3420-04
Days to Ship 25 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Inspection and Measuring Instruments
  • Capacity(ml)
    100
  • Material
    Aluminum
  • Type
    Specific gravity cup
  • Manufacturer Model Number
    290/I
  • Standard
    ISO2811·DIN53217·JIS K 5600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)