(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Probe for Thermo-Hygro Transmitter Data (Separation), Stainless Steel (SUS304) with 5m Cable

Probe for Thermo-Hygro Transmitter Data (Separation), Stainless Steel (SUS304) with 5m Cable

【Product Specifications】
・Model number: S.TC1.5
・ Stainless steel (SUS304) separation probe, with cable (5m)

PDF

Part Number

Configured Part Number is shown.

1-3556-14

 
Part Number
1-3556-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 36 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications Separation probe, made of SUS304, with cable (5 m) Manufacturer Model Number S.TC1.5 Part number S.TC1.5
Product detail type With 5 m cable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)