(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pressure Regulator GSNS45AB62LFH06F

Pressure Regulator GSNS45AB62LFH06F

【Product Specifications】
・Side pressure gauge: Input/25MPa, Output/0.6MPa
・Fittings: Inlet/W22 left cap nut, Outlet/φ6mm hose port or M12-P1.0 male screw
・Used pressure: Inlet/14.8MPa (max), Exit/0.4MPa (max)
・Material: Body/stainless steel (SUS316), Valve sheet/fluoropolymer or Daiflon, Diaphragm/stainless steel (SUS316), fluoropolymerplate
・Flow rate: 30L/min or less
・Weight: 2.4kg
・Model number: GSN2-4-5AB6-2LFH06-F
・Type: Cylinder mounting type with flowmeter 2 step method
・Target gas: H2
・GS series

PDF

Part Number

Configured Part Number is shown.

1-4011-07

 
Part Number
1-4011-07
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 45 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)