(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

LED Lighting Magnifier LEDS-180AS

LED Lighting Magnifier LEDS-180AS

【Product Specifications】
・Light source: High brightness white LED x 4 pieces
・Lens configuration: Achromat
・Material: Lens/luxury achromatic, Strut/brass (chromium plating), Shaft/brass (black plating)
・Power supply: DC12V (including AC adapter)
・Size: Body/90 x 250 x 140mm, Base/80 x 100 x 6mm, Strut/φ19 x 370mm, Shaft/φ13 x 160mm
・Weight: 700g
・Model number: LEDS-180AS
・Magnification: 18 x
・Lens diameter (φmm): 17
・Operation distance (mm): 8
・Stand Type 50 Type
・LED type

PDF

Part Number

Configured Part Number is shown.

1-5696-04

 
Part Number
1-5696-04
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 25 Day(s) or more

Loading...

  1. 1

Basic Information

Light Source High brightness white LED x 4 Lens Configuration Achromat Details LED Type
Lens diameter (ø mm) 17 Magnification 18× Size Body/90 × 250 × 140 mm, Base/80 × 100 × 6 mm, Support/⌀19 × 370 mm, Shaft/⌀13 × 160 mm
Part number LEDS-180AS Materials Lens/high-grade achromat, post/brass (chrome plated), shaft/brass (black plating) Working distance (mm) 8
Weight 700g Specifications Stand type 50 type Power Supply 12 V DC (AC adapter included)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)