(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Thermometer 2ch TM-301

Digital Thermometer 2ch TM-301

【Product Specifications】
・Model number: TM-301
・Number of inputs: 2
・Measurement range: -50 - 1300℃
・Resolution: 0.1/1℃ (switch type)
・Sensor type: K class thermocouple
・Measurement range: -50 - 1300℃
・Operation function: 2 points switching display, temperature difference between 2 points display
・Body accuracy: -50 - 1000℃/±(0.3%rdg + 1℃), Other/±(0.5%rdg + 1℃)
・Sampling rate: 2.5 times/second
・Display: 3.5 digits LCD display
・Used temperature and humidity: 0 - 50℃, 0 - 80%RH (0 - 35℃)
・Storage temperature: -20 to +60℃
・Power supply: 006P (9V) cell x 1 (included for test)
・Size: 156 x 65.5 x 35mm
・Weight: Approx 177g
・*Sensor probe is sold separately.

PDF

Part Number

Configured Part Number is shown.

1-5812-02

 
Part Number
1-5812-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1-5812-02 in the Digital Thermometer 2ch TM-301 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)