(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Temperature Controller (With Program Function) -199 - 199℃

Digital Temperature Controller (With Program Function) -199 - 199℃

【Product Specifications】
・Model number: TP-4NP
・Setting temperature: -199.9 - 199.9℃
・Minimum display unit: 0.1℃
・Temperature display precision: +/-0.5% (FS) +/- 1 digit or 3℃, whichever is larger
・Temperature control system: ON/OFF control
・Temperature setting display: Sheet key touch system, PV, SV digital 2 stages display
・Sensor type: Pt100Ω (φ4 x 200mm)
・Connection capacity: AC100V 50/60Hz MAX12A (resistance load) *Do not connect induction load equipment (motors, pumps, etc.) directly to this device.
・Additional function: Program function/8 steps 4 patterns
・Safety mechanism Circuit protector (15A), alarm output function, sensor abnormality detection
・Power supply: 100VAC 50/60Hz
・Main unit size: 95 x 150.6 x 48.5mm (excluding projections)

PDF

Part Number

Configured Part Number is shown.

1-5825-12

 
Part Number
1-5825-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more