(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Temperature Controller (With Timer Function) -100 - 600℃

Digital Temperature Controller (With Timer Function) -100 - 600℃

【Product Specifications】
・Model number: TC-1NK
・Setting temperature: -100 - 600℃
・Minimum display unit: 1℃
・Temperature display precision: +/-0.5% (FS) +/- 1 digit or 3℃, whichever is larger
・Temperature control system: ON/OFF control
・Temperature setting display: Sheet key touch system, PV, SV digital 2 stages display
・Sensor type: K class thermocouple (φ4 x 200mm)
・Connection capacity: AC100V 50/60Hz MAX12A (resistance load) *Do not connect induction load equipment (motors, pumps, etc.) directly to this device.
・Additional function: Timer function/setting range: 1 minute - 99 hours 59 minutes
・Safety mechanism Circuit protector (15A), alarm output function, sensor abnormality detection
・Power supply: 100VAC 50/60Hz
・Main unit size: 95 x 150.6 x 48.5mm (excluding projections)

PDF

Part Number

Configured Part Number is shown.

1-5826-11

 
Part Number
1-5826-11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number 1-5826-11 Part number TC-1NK Product detail type -100 to 600°C
Temperature setting range -100 to 600°C Additional functions Timer function/setting range: 1 minute to 99 hours 59 minutes Sensor type K thermocouple (ø4 × 200 mm)
Safety functions Circuit protector (15 A), alarm output function, sensor anomaly detection Temperature control method ON/OFF control Temperature setting display Sheet key touch system / PV/SV digital two-tier display
Temperature display accuracy ±0.5% (FS) ±1 digit or 3°C, whichever is greater Minimum display unit 1°C Main Body Size (mm) 95 × 150.6 × 48.5 mm (Excluding protrusions)
Power Supply 100 V AC 50/60 Hz Connection Capacity 100 V AC 50/60 Hz MAX12A (Resistive load) *Do not connect inductive load equipment (motor, pump, etc.) directly to this unit.

Please check the type/dimensions/specifications of the part 1-5826-11 in the Digital Temperature Controller (With Timer Function) -100 - 600℃ series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)