(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Data Mini Lr5021/Temperature Logger (Thermocouple)

Data Mini Lr5021/Temperature Logger (Thermocouple)

【Product Specifications】
・Model number: LR5021/temperature logger (thermocouple)
・Body
・Size: 79 x 37 x 60mm
・Number of channels: Temperature x 2ch
・Measurement range: -40.0℃ to +200.0℃ (200℃), -40 to +800℃
・Memory: Instantaneous value: 60000 data, Statistic value/15000 data (instantaneous, maximum, minimum, average value)
・Interface: Infrared communication (LR5091, 5092)
・Supported OS: Windows(R) XP (SP2 or more)/Vista (TM) (SP1 or more)/7
・Power supply: AA alkaline dry cell x 2 pieces (included)

PDF

Part Number

Configured Part Number is shown.

1-5840-33

 
Part Number
1-5840-33
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Size 79×37×60mm Specifications Temperature logger (Thermocouple) Part Number LR5021
Product Detail Type Temperature logger (Thermocouple) Power Supply AA alkaline dry cell battery × 2 pcs. (included for testing) Details Memory: Instantaneous value: 60,000 data, Statistical value: 15,000 data (Instantaneous, maximum, minimum, and average values)
Supported OS Windows 7/8/8.1/10 Interface Infrared communication Measurement Range -40.0 to +200.0°C(200°C)·-40 to +800°C
No. of channels Temperature × 2ch

Please check the type/dimensions/specifications of the part 1-5840-33 in the Data Mini Lr5021/Temperature Logger (Thermocouple) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)