(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Thermostat Tape D-50 30 Tapes【30 Pieces Per Package】

Digital Thermostat Tape D-50 30 Tapes

【Product Specifications】
・Model number: D-50
・Temperature pitch: 2℃
・Tape size: 10 x 92mm
・Heat resistance property: 60℃ x 1000 hours
・Water-resisting property (dip in water): 3 hours or less
・Humidity resistance property (relative humidity 70% or less): No particular
・Quantity: 1 box (30 sheets)
・Temperature range: -50 - 100℃
・Temperature accuracy: +/- 2℃
・Reversibility
・*Performance improvement of water-resisting property and weather resistance is available by laminating with non-transmitting film.

PDF

Part Number

Configured Part Number is shown.

1-628-06

 
Part Number
1-628-06
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipQuantity

30 Pieces Per Package

1 Pack(s) 16 Day(s) or more 1 box (30 sheets)

Loading...

  1. 1

Basic Information

Manufacturer Model Number D-50 Part number D-50 Details Reversible
Product detail type 30 pieces Heat resistance 100°C × 60 hours Temperature accuracy ±2°C
Temperature range 50 to 100°C Temperature pitch 5°C Tape size 10×92mm
Water resistance (Soaked in water) Within 3 hours Moisture resistance (Relative humidity 70% or less) No Abnormalities Quantity 1 box (30 sheets)

Please check the type/dimensions/specifications of the part 1-628-06 in the Digital Thermostat Tape D-50 30 Tapes series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)