(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pressure Regulator GF1-2506-RN-VN

Pressure Regulator GF1-2506-RN-VN

【Product Specifications】
・Side pressure gauge: Input/25MPa, Output/0.6MPa
・Fittings: Inlet/W22 right cap nut, Exit/φ6mm hose port or Rc1/4 (PT1/4 female screw)
・Used pressure: Inlet/14.8MPa (max), Exit/0.4MPa (max)
・Material: Body/brass, Valve sheet/fluoropolymer or Daiflon, Diaphragm/nitrile rubber, fluoropolymer
・Flow rate: 25L/min
・Weight: 1.5kg
・Model number: GF1-2506-RN-V
・Type: Cylinder mounting type outlet with valve 1 step method
・Target gas: N2
・GF series

PDF

Part Number

Configured Part Number is shown.

1-6666-12

 
Part Number
1-6666-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer model no. GF1-2506-RN-VN Type Single stage with cylinder mounted outlet valve Weight 1.5 kg
Materials Body/brass, valve seat/fluororesin (R) or Daiflon (R), diaphragm/nitrile rubber/fluororesin (R) Details GF Series Fitting Inlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female thread)
Operating pressure Inlet/14.8 MPa (MAX), outlet/0.4 MPa (MAX) Flow rate 25 L/min Corresponding Gas N2
Side Pressure Gauge Input side pressure gauge/25 MPa, output side pressure gauge/0.6 MPa Part Number GF1-2506-RN-V

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)