(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor Probe for Waterproof Digital Thermometer for Air Conditioning, High-Speed Response

Sensor Probe for Waterproof Digital Thermometer for Air Conditioning, High-Speed Response

【Product Specifications】
・For air conditioning, high-speed response
・Sensor probe
・Model number: KS-310
・Temperature range: -40 - 300℃
・Sensor size (diameter x length mm): φ1.6 x 100

PDF

Part Number

Configured Part Number is shown.

1-6785-29

 
Part Number
1-6785-29
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 75 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications Sensor Probe Manufacturer Model Number KS-310 Details Liquid/center temperature narrow type
Product detail type (Sensor probe) Liquid/center temperature narrow type Temperature range -40 to 300°C Sensor size (Diameter × length mm) ø 1.6×100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)