(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pressure Measurement Film (Presheet) for Low Pressure LW PS【5 Pieces Per Package】

Pressure Measurement Film (Presheet) for Low Pressure LW PS

【Product Specifications】
・Model number: LWPS
・Measurement range (MPa): 2.5 - 10
・Type: For low pressure
・Material: PET film
・Size: 270 x 200mm
・Quantity: 1 box (5 sheets)

PDF

Part Number

Configured Part Number is shown.

1-7875-03

 
Part Number
1-7875-03
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer model no. LW PS Type For low pressure Measurement Range (MPa) 2.5 to 10
Materials PET film Size 270×200mm Part Number LWPS
Quantity 1 Box (Contains 5 Pieces)

Please check the type/dimensions/specifications of the part 1-7875-03 in the Pressure Measurement Film (Presheet) for Low Pressure LW PS series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)