(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Coated Thermocouple (K Thermocouple: Duplex) Dg-K-5m

Coated Thermocouple (K Thermocouple: Duplex) Dg-K-5m

【Product Specifications】
・Model number: DG-K-5m
・Coating material: Silica glass coating
・Element wire
・Heat resistance temperature (use it with caution in the measurement environment): 400℃
・Wire diameter: φ0.32mm
・Lead wire length: 5m
・Duplex

PDF

Part Number

Configured Part Number is shown.

1-9930-17

 
Part Number
1-9930-17
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number DG-K-5m Part number DG-K-5m Details strand
Product detail type Silica glass coated wire 5 m Code number 8970-00 Heat-resistant temperature 400°C
Wire diameter ø 0.32mm Coating materials silica glass coating Features Duplex
Lead wire length 5m

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)