(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Sensor for Tape Form Multipurpose 210℃ Tape E Type, for PortableThermometer

Sensor for Tape Form Multipurpose 210℃ Tape E Type, for PortableThermometer

【Product Specifications】
・Model number: ST11E-008-TS1ASP
・Tape form multipurpose sensor
・Thermocouple: E
・Temperature range: -50 - 210℃
・Sensor shape: Tip pointed, Without tip fluoropolymer coating

PDF

Part Number

Configured Part Number is shown.

2-1088-01

 
Part Number
2-1088-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 20 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number ST-11E-008-TS1-ASP Details Tape type multipurpose sensor Product detail type Tape type multipurpose sensor 210°C Tape E type
Accuracy (at 100°C) ±2.5°C Thermocouple E Sensor shape Pointed tip, no fluororesin coating on the tip
Operating temperature range -50 to 210°C Response Speed 2 seconds

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)