(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sensor for Tape Form Multipurpose 210℃ Tape K Type, for PortableThermometer

Sensor for Tape Form Multipurpose 210℃ Tape K Type, for PortableThermometer

【Product Specifications】
・Model number: ST11K-008-TS1ASP
・Tape form multipurpose sensor
・Thermocouple: K
・Sensor shape: Tip pointed, Without tip fluoropolymer coating

PDF

Part Number

Configured Part Number is shown.

2-1088-03

 
Part Number
2-1088-03
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number ST-11K-008-TS1-ASP Details Tape type multipurpose sensor Product detail type Tape type multipurpose sensor 210°C Tape K type
Accuracy (at 100°C) ±2.5°C Thermocouple K Sensor shape Pointed tip, no fluororesin coating on the tip
Operating temperature range -50 to 210°C Response Speed 2 seconds

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)