(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Surface Sensor 300℃ E Type for PortableThermometer

Surface Sensor 300℃ E Type for PortableThermometer

【Product Specifications】
・Model number: S113E-01-1-TC1ASP
・Type: Surface sensor
・Thermocouple: E
・Temperature range: -50 - 300℃ (liquid crystal polymer head)
・Sensor shape: 90° bending

PDF

Part Number

Configured Part Number is shown.

2-1089-03

 
Part Number
2-1089-03
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number S-113E-01-1-TC1-ASP Type surface sensor Product detail type Surface sensor 300°CE type
Accuracy (at 100°C) ±2.5°C Thermocouple E Sensor shape Straight
Operating temperature range -50 to 300°C (Liquid crystal polymer head) Response Speed 1 second

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)