(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Remote-Reading Thermometer 0 - 50℃

Remote-Reading Thermometer 0 - 50℃

【Product Specifications】
・Model number: LB-100S
・Measurement range: 0 - 50℃
・Minimum scale: 1
・Thermosensitive part size: φ12 x 100mm
・Lead wire length: 3m
・Case outer diameter: φ110mm
・Screw for installing: R (PT) 1/2
・Weight: 790g
・Wall hanging type

PDF

Part Number

Configured Part Number is shown.

2-1336-02

 
Part Number
2-1336-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 23 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number LB-100S Part number LB-100S Weight 790g
Details Wall-mounted Product detail type 0 to 50°C Mounting screw R(PT)1/2
Code number 3000-05 Minimum graduation 1 Thermal sensing part size ø 12×100mm
Case outer diameter ø 110mm Measurement Range 0 to 50°C Lead wire length 3m

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)