(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Remote-Reading Thermometer 0 - 200℃

Remote-Reading Thermometer 0 - 200℃

【Product Specifications】
・Model number: LB-100S
・Measurement range: 0 - 200℃
・Minimum scale: 5
・Thermosensitive part size: φ12 x 100mm
・Lead wire length: 3m
・Case outer diameter: φ110mm
・Screw for installing: R (PT) 1/2
・Weight: 790g
・Wall hanging type

PDF

Part Number

Configured Part Number is shown.

2-1336-05

 
Part Number
2-1336-05
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number LB-100S Part number LB-100S Weight 790g
Details Wall-mounted Product detail type 0 to 200°C Mounting screw R(PT)1/2
Code number 3000-20 Minimum graduation 5 Thermal sensing part size ø 12×100mm
Case outer diameter ø 110mm Measurement Range 0 to 200°C Lead wire length 3m

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)