(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tensile Attachment GP-15

Tensile Attachment GP-15

【Product Specifications】
・Model number: GP-15
・Knurling cam type attachment
・Usage maximum load (N): 250
・Maximum opening width (mm): 15
・Screw for installing: M6

PDF

Part Number

Configured Part Number is shown.

2-1428-19

 
Part Number
2-1428-19
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Details Knurled cam attachment Mounting screw M6 Maximum load used (N) 250
Maximum opening width (mm) 15 Product detail type Knurled cam chuck

Please check the type/dimensions/specifications of the part 2-1428-19 in the Tensile Attachment GP-15 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)