(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pressure Indicator for High Corrosion Resistance Dl-B1-Ta-0.6m

Pressure Indicator for High Corrosion Resistance Dl-B1-Ta-0.6m

【Product Specifications】
・Material: Liquid junction/PTFE (fluororesin), Case, cover/PP (polypropylene), Transparent plate/PC (polycarbonate), Inner device/yellow copper
・Accuracy: 2%F.S..
・Operating temperature range: 5 - 40℃
・Assembly, test environment: Clean room class 10,000
・Pressure range (MPa): 0 - 0.6
・Connection section: Outer diameter φ6.35
・*For use under special flow and extreme conditions (low temperature and high temperature), you must have a test and check to select.
・Model number: DL-B1-TA-0.6M

PDF

Part Number

Configured Part Number is shown.

2-353-04

 
Part Number
2-353-04
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 40 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer model no. DL-B1-TA-0.6M Accuracy 2%F.S. Materials Wetted parts/PTFE (fluororesin), case/cover/PP (polypropylene), transparent plate/PC (polycarbonate), inner unit/brass
Part Number DL-B1-TA-0.6M Pressure Range (MPa) 0 to 0.6 Operating temperature range 5 to 40°C
Connection Area Outer diameter ⌀6.35 Assembly / Inspection Environment Clean room class 10,000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)