(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Surface Standard Sensor HKS-15000R for Portable Thermometer

Surface Standard Sensor HKS-15000R for Portable Thermometer

Various sensors for portable thermometers.
[Part Number HKS-15000R]
Details: Surface standard sensor
Product detail type: Surface standard sensor
Measurement range (°C): -30 to +300
[Part Number TKS-23120M]
Details: sheath standard sensor
Product detail type: sheath standard sensor
Measurement range (°C): -50 to +300
[Part Number HKL-15100R]
Details: surface light angle sensor
Product detail type: surface light sensor
Measurement range (°C): -30 to +400
[Part Number TTS-23100T]
Details: Sheath T thermocouple
Product detail type: Sheath T thermocouple
Measurement range (°C): -40 to +250

PDF

Part Number

Configured Part Number is shown.

2-448-11

 
Part Number
2-448-11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)