(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pressure Regulator GSN245AA22RFH06VPN

Pressure Regulator GSN245AA22RFH06VPN

【Product Specifications】
・Side pressure gauge: Input/25MPa, Output/1.0MPa
・Fittings: Inlet/W22 right cap nut, Exit/φ6mm hose port or Rc1/4 (PT1/4 female screw)
・Used pressure: Inlet/14.8MPa (max), Exit/0.6MPa (max)
・Material: Body/stainless steel (SUS316), Valve sheet/fluoropolymer or Daiflon, Diaphragm/stainless steel (SUS316), fluoropolymerplate
・Flow rate: 25L/min or less
・Weight: 2.2kg
・Model number: GSN2・4・5AA6-2RFH06・VP
・Type: Cylinder mounting type outlet, with purge valve 2 step method
・Target gas: N2
・GS series

PDF

Part Number

Configured Part Number is shown.

2-5167-12

 
Part Number
2-5167-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 45 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer model no. GSR2-4-5AA2-2RFH06-VP Type Two-stage type with cylinder-mounted outlet and purge valve Weight 2.2 kg
Materials Body/stainless steel (SUS316), valve seat/fluororesin (R) or Daiflon (R), diaphragm/stainless steel (SUS316)/fluororesin (R) plate Details GS series Fitting Inlet/W22 right cap nut, outlet/⌀6 mm hose port or Rc1/4 (PT1/4 female screw)
Operating pressure Inlet/14.8 MPa (MAX), outlet/0.6 MPa (MAX) Flow rate 25 L/min or less Corresponding Gas N2
Side Pressure Gauge Input/25 MPa, Output/1.0 MPa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)