(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Waterproot Platinum Digital Thermometer Fly Sensor

Waterproot Platinum Digital Thermometer Fly Sensor

【Product Specifications】
・Body indicated temperature range: -100 to +400℃
・Resolution: 0.1℃
・Body measurement accuracy: -50 to +200℃/±0.3℃), Other/±0.8℃
・Input sensor: Platinum resistance thermometer Pt1000, class A
・Waterproof function: IPX5
・Function: Clock, memory (99 memories), HOLD, MAX/MIN, key lock, auto power OFF, external data output
・Material: ABS resin (antibacterial)
・Power supply: AA battery x 2 pieces (included for testing)
・Weight: 160g
・With strap
・Sensor for waterproof fry (-100 to +400℃)
・Size (mm): φ4 x 410
・Platinum thermo
・*Sensor probe is not included in the package.
・Model number: SN-3400-03

PDF

Part Number

Configured Part Number is shown.

2-615-13

 
Part Number
2-615-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)