(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Standard Sensor for Waterproof Digital Thermometer (Safety Thermo)

Standard Sensor for Waterproof Digital Thermometer (Safety Thermo)

【Product Specifications】
・Model number: SN-3000-01
・Standard sensor
・Measurement range: -50 to +280℃
・Waterproof performance: JIS C0920-2003 protection grade 7
・Material: Stainless steel (SUS304)
・Safety thermo

PDF

Part Number

Configured Part Number is shown.

2-7224-02

 
Part Number
2-7224-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications Waterproof, food standard sensor Manufacturer Model Number SN-3000-01 Part number SN-3000-01
Details Safety thermo Product detail type Waterproof, food standard sensor Dust-proof/waterproof IPX7
Cord length 1m Waterproof performance JIS C0920-2003 protection rating 7 Measurement Range -50 to +280°C
Material Stainless steel (SUS304)

Please check the type/dimensions/specifications of the part 2-7224-02 in the Standard Sensor for Waterproof Digital Thermometer (Safety Thermo) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)