(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digital Thermometer Sensor for Fried Oil SWPII05 M

Digital Thermometer Sensor for Fried Oil SWPII05 M

【Product Specifications】
・Model number: SWPII-05M
・Sensor for frying oil measurement
・Waterproof performance: Compliant with JIS C 0920IPX7
・Measurement range: -15 - 250℃
・Size: φ3 x 400mm
・Cord length: Approx 1m
・Applicable thermometer: Waterproof digital thermometer (ASF-250T, SK-250WPII-R, SK-250WPII-N)
・Temperature sensing element material: Stainless steel (SUS304)

PDF

Part Number

Configured Part Number is shown.

2-7480-04

 
Part Number
2-7480-04
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number SWPⅡ-05M Size ø 3×400mm Details Fried oil measurement sensor
Product detail type For measuring frying oil Code number 8075-01 Cord length Approx. 1 m
Waterproof performance Compliant with JIS C 0920IPX7 Applicable thermometer Waterproof‑type digital thermometer (ASF-250T·SK-250WPII-R·SK-250WPII-N) Temperature sensor part material Stainless steel (SUS304)
Measurement Range -15 to 250°C

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)