(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Precision Pressure Regulator SRS-HS-GHSN1-H2

Precision Pressure Regulator SRS-HS-GHSN1-H2

【Product Specifications】
・Primary pressure: 15.0MPa or less
・Adjustment pressure: 0.1 - 0.6MPa
・Side pressure gauge (inlet/outlet): 25/1.0MPa
・Applicable gas: H2
・Decompression structure: 1 stages
・Maximum flow rate: 30L/min
・Flowmeter: 3 - 30L/min
・Inlet: W22 14 mountains left cap nut
・Outlet: M12 x 1.0 (φ6 hose joint)
・Body material: Brass
・SRS-HS
・Model number: GHSN1-H2

PDF

Part Number

Configured Part Number is shown.

2-759-06

 
Part Number
2-759-06
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 45 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer model no. GHSN1-H2 Details SRS-HS Part Number GHSN1-H2
Side Pressure Gauge (Entrance/Exit) 25/1.0MPa Adjusting Pressure 0.1 to 0.6 Mpa Maximum flow rate 30 L/minute
Main unit material Brass Primary Pressure 15.0 MPa or less Compatible Gas H2
Decompression Structure 1-stage type Entrance W22 14 left cap nut Exit M12 × 1.0 (⌀6 hose fittings)
Flow meter 3 to 30L/min

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)