(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Precision Pressure Regulator SRS-HS-GHN1-N2

Precision Pressure Regulator SRS-HS-GHN1-N2

【Product Specifications】
・Model number: GHN1-N2
・Applicable gas: N2
・Decompression structure: 1 stages
・Maximum flow rate: 25L/min
・Flowmeter: 2 - 25L/min
・Inlet: W22 14 mountains right cap nut
・Outlet: M12 x 1.0 (φ6 hose joint)
・Body material: Brass
・Primary pressure: 15.0MPa or less
・Adjustment pressure: 0.1 - 0.6MPa
・Side pressure gauge (inlet/outlet): 25/1.0MPa
・*When you order specify the gas to be used (O2, N2, Ar, Air, H2, He), please.

PDF

Part Number

Configured Part Number is shown.

2-759-09

 
Part Number
2-759-09
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer model no. GHN1-N2 Part Number GHN1-N2 Side Pressure Gauge (Entrance/Exit) 25/1.0MPa
Adjusting Pressure 0.1 to 0.6 Mpa Maximum flow rate 25 L/min Main unit material Brass
Primary Pressure 15.0 MPa or less Compatible Gas N2 Decompression Structure 1-stage type
Entrance W22 14 right cap nut Exit M12 × 1.0 (⌀6 hose fittings) Flow meter 2 to 25 L/min

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)