Platinum Resistance Thermometer Class B Three-Wire System TPT-32150L

Platinum Resistance Thermometer Class B Three-Wire System TPT-32150L

【Product Specifications】
・Element: Platinum resistance thermometer (Pt100) class B three-wire system
・Temperature range: -200 to +100℃
・Sheath size: φ3.2 x 150mm
・Coating material: Vinyl shield (VLS)
・Lead wire length: 2m
・Lead wire terminal part: Crimp terminal (4Y)
・Sheath material: Stainless steel (SUS316)
・Sheath type
・Model number: TPT-32150L

Part Number

Configured Part Number is shown.

2-7958-07

Part Number
2-7958-07
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-7958-07 in the Platinum Resistance Thermometer Class B Three-Wire System TPT-32150L series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)