Rod-Like Hardness Tester OB-300G

Rod-Like Hardness Tester OB-300G

【Product Specifications】
・Model number: OB-300G
・Measurement range (g/N): 0 - 300/0 - 3
・Scale (g/N): 5/0.075
・Material: Aluminum
・Length: 205mm

Part Number

Configured Part Number is shown.

2-7974-03

Part Number
2-7974-03
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-7974-03 in the Rod-Like Hardness Tester OB-300G series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)