Rod-Like Hardness Tester OB-500G

Rod-Like Hardness Tester OB-500G

【Product Specifications】
・Model number: OB-500G
・Measurement range (g/N): 0 - 500/0 - 5
・Scale (g/N): 10/0.125
・Material: Aluminum
・Length: 215mm
・*Not including metal adapter of the tip.

Part Number

Configured Part Number is shown.

2-7974-04

Part Number
2-7974-04
Part NumberVolume DiscountDays to Ship
11 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-7974-04 in the Rod-Like Hardness Tester OB-500G series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)