(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Flow Meter RK1710-1

Flow Meter RK1710-1

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Low-cost flow meter with a metal block and a needle valve structure, but with further cost reduction, allowing smooth flow rate adjustment.

Basic Specifications

  • Gas type
    AIR / Nitrogen
  • Accuracy
    FS±10%
  • Flow rate
    1000mL/min
  • Pressure Resistance
    0.5 MPa
  • Overall length(m)
    0.104
  • Materials
    Gas contact part: Brass, Pyrex glass, NBR packing, stainless steel (SUS316), Duracon Body: Brass (Nickel plating)
  • Connection port
    Rc1/8
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 2-7997-01
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Gas type
    AIR / Nitrogen
  • Accuracy
    FS±10%
  • Flow rate
    1000mL/min
  • Pressure Resistance
    0.5 MPa
  • Overall length(m)
    0.104
  • Materials
    Gas contact part: Brass, Pyrex glass, NBR packing, stainless steel (SUS316), Duracon Body: Brass (Nickel plating)
  • Connection port
    Rc1/8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)