(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

K Thermocouple (Sheath Type) Kto-16300c

K Thermocouple (Sheath Type) Kto-16300c

【Product Specifications】
・Model number: KTO-16300C
・Sheath size: φ1.6 x 300mm
・Temperature range: -50℃ to +650℃ (φ1.6mm type)
・Lead wire length: 2m
・Lead wire terminal part: Omega type connector
・Sheath material: Stainless steel (SUS304)
・Lead wire coating material: Glass
・*Please use it in an environment that temperature of the base of the sheath is 100℃ or less.

PDF

Part Number

Configured Part Number is shown.

2-8107-05

 
Part Number
2-8107-05
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number 2-8107-05 Part number KTO-16300C Details With omega type connector
Temperature range -50 to +650°C Sheath size ø 1.6×300mm Lead wire length 2m
Material Sheath / stainless steel (SUS316), sleeve / stainless steel (SUS304), lead wire coating / glass wool

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)