(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Gas Flow Meter KZ-7002-25A

Gas Flow Meter KZ-7002-25A

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Accuracy: +/- 5%
・Measurement target: AIR
・Pressure resistance: 0.6MPa
・Operating temperature range: 0 to +60℃
・Flowmeter material: PC (polycarbonate)
・Connection port: Rc1/8
・Flow rate (L/min): 5 - 25
・PC product, with valve
・Model number: KZ-7002-25A

Basic Specifications

  • Operating temperature range
    0 to +60°C
  • Specifications
    Made of PC, with a valve
  • Part number
    KZ-7002-25A
  • Accuracy
    ±5%
  • Connection port
    Rc1/8
  • Measurement target
    Air
  • Pressure Resistance
    0.6 MPa
  • Flow Rate(L/min)
    5 to 25
  • Flow Meter Material
    PC (polycarbonate)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : 2-941-03
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Operating temperature range
    0 to +60°C
  • Specifications
    Made of PC, with a valve
  • Part number
    KZ-7002-25A
  • Accuracy
    ±5%
  • Connection port
    Rc1/8
  • Measurement target
    Air
  • Pressure Resistance
    0.6 MPa
  • Flow Rate(L/min)
    5 to 25
  • Flow Meter Material
    PC (polycarbonate)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)