(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

K Thermocouple (Sheath Type) KTO-10100

K Thermocouple (Sheath Type) KTO-10100

【Product Specifications】
・Temperature range (℃): -50 to +650
・Sheath diameter (mm): φ1.0
・Sheath length (mm): 100
・Material: Sheath part/stainless steel (SUS316), Sleeve part/stainless steel (SUS304), Lead wire coating/glass wool
・Lead wire length: 2m
・Lead wire terminal part: M4Y terminal
・M4Y terminal type
・*Please use it in an environment that temperature of the base of the sheath is 100℃ or less.

PDF

Part Number

Configured Part Number is shown.

3-1560-02

 
Part Number
3-1560-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number 3-1560-02 Lead wire terminal M4 spade terminal Sheath section length (mm) 100
Sheath section diameter (mm) ø 1.0 Details M4Y terminal type Temperature Range (°C) -50 to +650
Lead wire length 2m Material Sheath part/stainless steel (SUS316), sleeve part/stainless steel (SUS304), lead wire coating/glass wool

Please check the type/dimensions/specifications of the part 3-1560-02 in the K Thermocouple (Sheath Type) KTO-10100 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)